IESNA:LM-63-2002
[TEST]P1387303
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-760-U-T3R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 70CRI 5700K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4288.4
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
655.1 609.1 577.1 539.0 499.0 482.0 486.0 507.0 548.0 616.1 706.1 802.1 914.1 1062.1 1241.1 1401.1 1544.1 1662.1 
1748.2 1840.2 1876.2 1798.2 1362.1 1176.1 1034.1 838.1 738.1 615.1 589.1 481.0 238.0 84.0 60.0 47.0 29.0 11.0 1.0 0.0 
655.1 607.1 576.1 538.0 499.0 481.0 484.0 506.0 545.0 614.1 701.1 803.1 909.1 1063.1 1237.1 1390.1 1539.1 1661.1 
1746.2 1841.2 1876.2 1813.2 1415.1 1190.1 1053.1 858.1 745.1 629.1 599.1 495.0 263.0 90.0 65.0 51.0 35.0 14.0 1.0 0.0 
655.1 606.1 576.1 538.0 501.0 482.0 482.0 500.0 536.0 599.1 678.1 782.1 886.1 1022.1 1188.1 1361.1 1534.1 1663.1 
1767.2 1870.2 1945.2 1934.2 1850.2 1451.1 1213.1 993.1 842.1 723.1 695.1 580.1 400.0 187.0 106.0 79.0 59.0 27.0 2.0 
0.0 
655.1 608.1 581.1 549.0 515.0 495.0 493.0 503.0 531.0 579.1 646.1 734.1 836.1 945.1 1095.1 1272.1 1466.1 1648.1 
1798.2 1922.2 2019.2 2073.2 2047.2 1956.2 1802.2 1440.1 1104.1 937.1 896.1 751.1 530.0 287.0 145.0 81.0 49.0 19.0 
2.0 0.0 
655.1 611.1 586.1 559.0 532.0 512.0 506.0 512.0 532.0 566.1 616.1 682.1 760.1 850.1 966.1 1112.1 1279.1 1483.1 
1682.2 1876.2 2032.2 2134.2 2172.2 2124.2 2029.2 1904.2 1674.1 1352.1 1292.1 1083.1 782.1 379.0 156.0 78.0 36.0 
12.0 3.0 0.0 
655.1 617.1 593.1 575.1 555.0 543.0 537.0 540.0 550.0 571.1 605.1 645.1 698.1 763.1 838.1 940.1 1067.1 1226.1 1416.1 
1605.1 1806.2 1992.2 2138.2 2217.2 2209.2 2153.2 2105.2 2003.2 1966.2 1574.1 1138.1 737.1 370.0 130.0 41.0 16.0 
4.0 0.0 
655.1 624.1 603.1 591.1 582.1 574.1 574.1 579.1 588.1 604.1 624.1 650.1 677.1 712.1 757.1 818.1 898.1 1010.1 1142.1 
1292.1 1471.1 1660.1 1848.2 2022.2 2167.2 2280.2 2338.2 2252.2 2229.2 2139.2 1875.2 1326.1 850.1 290.0 68.0 
23.0 6.0 0.0 
655.1 629.1 612.1 606.1 605.1 609.1 617.1 629.1 645.1 663.1 687.1 711.1 734.1 758.1 789.1 830.1 893.1 975.1 1077.1 
1204.1 1355.1 1519.1 1701.2 1895.2 2074.2 2243.2 2315.2 2285.2 2287.2 2326.2 2276.2 2075.2 1372.1 416.0 112.0 
30.0 8.0 0.0 
655.1 641.1 630.1 628.1 633.1 643.1 660.1 677.1 693.1 715.1 736.1 760.1 782.1 807.1 837.1 884.1 942.1 1024.1 1128.1 
1250.1 1402.1 1559.1 1745.2 1935.2 2130.2 2296.2 2338.2 2399.2 2423.2 2440.2 2405.2 2205.2 1304.1 293.0 80.0 
23.0 9.0 0.0 
655.1 648.1 644.1 646.1 654.1 670.1 686.1 708.1 730.1 750.1 774.1 794.1 814.1 840.1 874.1 923.1 993.1 1076.1 1187.1 
1325.1 1482.1 1662.1 1847.2 2035.2 2257.2 2402.2 2427.2 2487.2 2499.2 2474.2 2384.2 2082.2 1010.1 184.0 51.0 
17.0 9.0 0.0 
655.1 654.1 654.1 662.1 676.1 696.1 722.1 747.1 774.1 805.1 834.1 859.1 889.1 926.1 969.1 1033.1 1112.1 1205.1 
1323.1 1464.1 1606.1 1747.2 1892.2 2043.2 2196.2 2259.2 2227.2 2251.2 2238.2 2167.2 2017.2 1691.2 770.1 133.0 
41.0 15.0 9.0 0.0 
655.1 658.1 665.1 678.1 699.1 726.1 759.1 793.1 831.1 870.1 906.1 941.1 976.1 1013.1 1055.1 1101.1 1152.1 1216.1 
1289.1 1366.1 1457.1 1549.1 1639.1 1730.2 1831.2 1847.2 1790.2 1784.2 1770.2 1680.1 1505.1 1255.1 570.1 126.0 
42.0 16.0 8.0 0.0 
655.1 661.1 674.1 692.1 721.1 757.1 795.1 839.1 875.1 912.1 944.1 964.1 979.1 993.1 1006.1 1023.1 1041.1 1064.1 
1093.1 1131.1 1166.1 1200.1 1219.1 1232.1 1240.1 1184.1 1100.1 1037.1 1014.1 914.1 745.1 589.1 254.0 79.0 32.0 
15.0 8.0 0.0 
655.1 674.1 699.1 730.1 766.1 803.1 835.1 864.1 884.1 895.1 895.1 877.1 845.1 800.1 742.1 666.1 571.1 463.0 377.0 
315.0 286.0 271.0 263.0 256.0 249.0 236.0 220.0 203.0 198.0 168.0 129.0 98.0 64.0 39.0 24.0 13.0 7.0 0.0 
655.1 681.1 718.1 752.1 782.1 807.1 823.1 831.1 819.1 786.1 727.1 644.1 538.0 433.0 352.0 311.0 290.0 280.0 271.0 
264.0 257.0 249.0 238.0 225.0 210.0 194.0 174.0 156.0 152.0 134.0 109.0 86.0 60.0 36.0 22.0 12.0 5.0 0.0 
655.1 694.1 733.1 765.1 783.1 794.1 786.1 753.1 693.1 614.1 520.0 435.0 374.0 346.0 328.0 311.0 298.0 289.0 282.0 
279.0 278.0 275.0 272.0 262.0 248.0 229.0 204.0 171.0 165.0 146.0 117.0 82.0 61.0 36.0 21.0 10.0 4.0 0.0 
655.1 704.1 743.1 769.1 777.1 766.1 727.1 657.1 579.1 502.0 439.0 407.0 384.0 362.0 347.0 333.0 318.0 306.0 295.0 
282.0 278.0 277.0 272.0 257.0 239.0 224.0 209.0 190.0 186.0 152.0 117.0 95.0 74.0 47.0 25.0 10.0 3.0 0.0 
655.1 710.1 748.1 765.1 764.1 729.1 666.1 584.1 513.0 462.0 442.0 425.0 405.0 387.0 366.0 344.0 309.0 281.0 262.0 
250.0 229.0 224.0 226.0 226.0 225.0 221.0 213.0 203.0 197.0 173.0 150.0 122.0 97.0 68.0 42.0 13.0 2.0 0.0 
655.1 713.1 752.1 763.1 749.1 698.1 622.1 549.0 491.0 470.0 461.0 448.0 435.0 411.0 374.0 328.0 290.0 258.0 218.0 
200.0 197.0 193.0 186.0 181.0 177.0 172.0 166.0 156.0 152.0 135.0 125.0 113.0 97.0 70.0 46.0 21.0 2.0 0.0 
655.1 716.1 753.1 760.1 738.1 678.1 599.1 528.0 491.0 484.0 479.0 477.0 467.0 436.0 381.0 326.0 276.0 220.0 194.0 
184.0 176.0 165.0 154.0 150.0 145.0 137.0 129.0 117.0 115.0 103.0 94.0 83.0 79.0 57.0 34.0 18.0 2.0 0.0 
655.1 718.1 755.1 757.1 734.1 663.1 586.1 521.0 489.0 488.0 489.0 492.0 486.0 450.0 389.0 325.0 261.0 210.0 204.0 
206.0 195.0 171.0 154.0 146.0 139.0 125.0 115.0 105.0 103.0 93.0 85.0 76.0 62.0 43.0 25.0 12.0 3.0 0.0 
655.1 717.1 754.1 757.1 732.1 662.1 580.1 516.0 487.0 488.0 489.0 493.0 488.0 451.0 394.0 322.0 262.0 212.0 211.0 
215.0 204.0 175.0 156.0 148.0 140.0 125.0 116.0 104.0 103.0 94.0 85.0 73.0 55.0 37.0 25.0 12.0 2.0 0.0 
